Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 3/8 x 7/32 - Sprocket 3/8 x 7/32, for roller chain according to DIN 8187 ISO / R 606 - ANSI B 29.1
Bill of material
Sprocket 3/8 x 7/32, for roller chain according to DIN 8187 ISO / R 606 - ANSI B 29.1 KETTEN FUCHS Artikel-Nr. 321-110-018
CNSORDERNO
order number
321-110-018
KET
Sprocket
Z
Number of Teeth
18
DE
Dimensions
58.3 mm
DP
Dimensions
54.85 mm
DM
Dimensions
43 mm
D1
Dimensions
10 mm
A
Dimensions
28 mm
R3
Tooth tip rounding
10 mm
C
Width of the rounding
1.0 mm
B1
Gear width
5.3 mm
SB1
Gear width b1
0.0 mm
B2
Gear width
0.0 mm
B3
Gear width
0.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices